??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH TI-R002-033-TF-01-S49F
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH TI-R002-033-TF-01-S49F
VERF
Availability
Available
BC
Order code
BOH00EZ
TC
Artikelbezeichnung
BOH TI-R002-033-TF-01-S49F
PX
Product view
57026_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.01100 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = R002, Dimension = 2.4 x 1.5 x 7 mm, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Through-beam sensor, Beam characteristic = Divergent, Light type = LED infrared, Light spot size = Ø 30 mm, Range = 0 m...800 mm, Connection = Cable with connector, M8x1-Female, 3-pin, 1 m, PFA, Housing material = LCP, Natural Epoxy-resin/fiberglass, Material sensing surface = Epoxy, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.